Inline Valves - Solenoid

Articol: V51B517A-A2000
  • High flow in-line valves
  • Compact and robust design
  • Flexible in-line and manifold mounting options
Medium:Compressed Air
Port size:G1/4
Operation:5/2
Actuation:Sol/Spring
Operating pressure:2 ... 8 bar
Operating temperature:-5 ... 50 °C

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:5/2
Actuation:Sol/Spring
Operating pressure:2 ... 8 bar
Operating temperature:-5 ... 50 °C
Maximum operating pressure:8,0 bar
Electrical connection:22mm Industrial standard
Manual Override:Push & turn
Mounting:In-line or fixed length manifold
Material - Body:Aluminium alloy;Diecast aluminium
Material - Nuts & screws:Nickel plated steel
Range:V50…53