Inline Valves - Solenoid

Articol: V60A513A-A213J
  • High flow rate
Medium:Compressed Air
Port size:G1/8
Operation:5/2
Actuation:Sol/Air spring
Voltage:24Vdc
Operating pressure:2 ... 10 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:5/2
Actuation:Sol/Air spring
Voltage:24Vdc
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 50 °C
Manual Override:Locking
Material - Body:Aluminium
Range:V60…63

Accessories

Electrical plugs

Electrical plug with cable gland

Articol:M/P19063
Voltage:250 VAC;300 VDC
Connector type:22mm Industrial standard

Fittings

Straight adaptor - male/parallel

Articol:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Silencers