Excelon pressure relief valve, G1/2, 0.3-10 bar, without gauge

Articol: V74G-4GK-NMN
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Push to lock adjusting knob with tamper resistant accessory
  • Helps protect air operated equipment from over pressurisation
  • Norgren pressure relief valves comply with category 0(S.E.P.) and category 1 of the Pressure Equipment Directive 97/23/EC.
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51030302
Products - HS Code (Customs):84814010
Products - HTS Code (Harmonised Tariff Schedule):8481400093
Classification - UNSPSC code:40141606
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:74.0
Products - Product - Length:170.0
Products - Product - Width:80.0
Products - Product - Weight:0.8
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:V74G
Series:Excelon