Excelon pressure relief valve, G3/4, 0.3-10 bar, without gauge

Articol: V74G-6GK-NMN
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Push to lock adjusting knob with tamper resistant accessory
  • Helps protect air operated equipment from over pressurisation
  • Norgren pressure relief valves comply with category 0(S.E.P.) and category 1 of the Pressure Equipment Directive 97/23/EC.
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Range:V74G
Series:Excelon