VM10 Series Valve Slice

Articol: VM106611AB313B
  • Fieldbus, multipole or individually wired for installation flexibility
  • High flow from 10 mm (VM10) valve width
  • Long life up to 100 million cycles
  • Compact and lightweight
  • Integral push in fittings
Medium:Compressed Air
Port size:6mm PIF
Operation:5/3
Actuation:Sol/Sol
Function:APB
Voltage:24Vdc

Technical Details

AttributeValue
Medium:Compressed Air
Port size:6mm PIF
Operation:5/3
Actuation:Sol/Sol
Function:APB
Voltage:24Vdc
Certification:CE;CSA 22.2 No.139 - 1982 for Electrically Operated Valves;LABS free testing to standard LVP 0700.99000;UL 429 - 5th Edition
Operating pressure:3 ... 8 bar
Operating temperature:-5 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-5 ... 50 °C
Maximum operating pressure:8,0 bar
Pilot:Internal
Manual Override:Push only
Protection class:IP65
Surge suppression:Flywheel diode
Material - Body:Engineered PPA co-polymer
Material - Seals:Nitrile rubber
Products - IP Rating:IP65
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030190
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141609
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:11.0
Products - Product - Length:78.5
Products - Product - Width:65.0
Products - Product - Weight:0.18
Products - Unit of Measure:EA
Products - B10 Value:1.0E7
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:VM10