Miniature proportional pressure control valve

Articol: VP1201BG101Q00
  • Compact and flexible design
  • Proven low power technology
  • Reliable, rugged, open-loop device
  • Lower power consumption
Medium:Compressed Air
Port size:G1/8
Operating pressure:0 ... 1 bar
Operating temperature:0 ... 60 °C
Protection class:IP30
Output pressure:0 ... 1 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operating pressure:0 ... 1 bar
Operating temperature:0 ... 60 °C
Protection class:IP30
Output pressure:0 ... 1 bar
Control signal:0..10 V
Output signal:0..10 V
Material - Body:Zinc
Range:VP12