Proportional pressure control valve

Articol: VP2310BE761MB201
  • All-digital control electronics
  • Variable pressure control, external pressure control upon request
  • Optional: serial interfacing with VP-Tool program
  • Optional actuation via fieldbus
  • Valve conforms to CE
  • Free of lacquer affecting substances
Medium:Compressed Air
Operating pressure:7 ... 17 bar
Operating temperature:-5 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-5 ... 50 °C
Protection class:IP65
Connector type:M12 x 1.8-pin

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Operating pressure:7 ... 17 bar
Operating temperature:-5 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-5 ... 50 °C
Protection class:IP65
Connector type:M12 x 1.8-pin
Output pressure:0 ... 10 bar
Material - Seals:NBR
Range:VP23