Proportional flow control valve

Articol: VP6010LJ761MB200
  • High flow rate, low pressure loss
  • Calibrated, linear flow characteristic with zero crossover
  • Choice of setpoint input: 4 … 20 mA, ±5 V, 0 … 10 V, fixed value, function generator, optional Profibus DP
  • Silicon-free to test spec P-VW 3.10.7/01.92
  • Fast dynamic response
  • Diagnostic function
  • CE compliant 89/336/EEC
Medium:Compressed Air
Port size:G1/4
Operating pressure:-1 ... 16 bar
Operating temperature:0 ... 60 °C
fluid_temperature_temperature_celsius_min_to_max_range:60 ... 5 °C
Protection class:IP65

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operating pressure:-1 ... 16 bar
Operating temperature:0 ... 60 °C
fluid_temperature_temperature_celsius_min_to_max_range:60 ... 5 °C
Protection class:IP65
Control signal:0..10 V
Material - Seals:NBR
Range:VP60

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Silencers

Tubing

Nylon tubing

Articol:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Articol:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m