VS18 Series Island Expansion Kit

Articol: VS1872004-8FF0
  • Multipole or integrated fieldbus for installation flexibility
  • Field expandable with single add-on stations
  • Wide range of accessories
  • UL and ATEX
  • Universal PNP/NPN 24 V d.c. Multipole
Medium:Compressed Air
Voltage:24Vdc
Operating temperature:-15 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-5 ... 50 °C
Pilot:Internal
Manual Override:Push only

Technical Details

AttributeValue
Medium:Compressed Air
Voltage:24Vdc
Operating temperature:-15 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-5 ... 50 °C
Pilot:Internal
Manual Override:Push only
Protection class:IP65
Standard:ISO 15407-2
Spool technology:Softseal spool
Material - Body:Diecast aluminium
Material - Nuts & screws:Zinc plated steel
Material - Seals:HNBR
Range:VS18