Prezentarea rezultatelor de la 21 la 30 din 896

Cylinder diameter

Operation

Standard

Cushioning

Port size

Stroke length

Compact double acting cylinder, 25mm diameter, 25mm stroke

Articol:RM/92025/M/25
Operation:Double acting
Stroke length:25 mm
Port size:M5
Cylinder diameter:25 mm

Compact double acting cylinder, 32mm diameter, 80mm stroke

Articol:RM/92032/M/80
Operation:Double acting
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO compact double acting cylinder, 63mm diameter, 30mm stroke

Articol:RA/192063/M/30
Operation:Double acting
Standard:ISO 21287
Stroke length:30 mm
Port size:G1/8
Cylinder diameter:63 mm

ISO compact double acting cylinder, 50mm diameter, 50mm stroke

Articol:RA/192050/M/50
Operation:Double acting
Standard:ISO 21287
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:50 mm

ISO compact double acting cylinder, 40mm diameter, 10mm stroke

Articol:RA/192040/MX/10
Operation:Double acting
Standard:ISO 21287
Stroke length:10 mm
Port size:G1/8
Cylinder diameter:40 mm

Compact double acting cylinder, 40mm diameter, 80mm stroke

Articol:RM/92040/M/80
Operation:Double acting
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:40 mm

Compact double acting cylinder, 12mm diameter, 20mm stroke

Articol:RM/92012/M/20
Operation:Double acting
Stroke length:20 mm
Port size:M5
Cylinder diameter:12 mm

Compact double acting cylinder, 20mm diameter, 15mm stroke

Articol:RM/92020/M/15
Operation:Double acting
Stroke length:15 mm
Port size:M5
Cylinder diameter:20 mm

ISO compact double acting cylinder, 50mm diameter, 25mm stroke

Articol:RA/192050/MX/25
Operation:Double acting
Standard:ISO 21287
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:50 mm

Clamping single acting cylinder, 32mm diameter, 25mm stroke

Articol:M/50132/25
Operation:Single acting
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:32 mm
Prezentarea rezultatelor de la 21 la 30 din 896