Prezentarea rezultatelor de la 11 la 20 din 40

Roundline double acting cylinder, 20mm diameter, 80mm stroke

Articol:RT/57220/M/80
Operation:Double acting
Stroke length:80 mm
Port size:Rc1/8
Cylinder diameter:20 mm

ISO roundline double acting cylinder, 10mm diameter, 80mm stroke

Articol:RM/8010/M/80
Operation:Double acting
Standard:ISO 6432
Stroke length:80 mm
Port size:M5
Cylinder diameter:10 mm

ISO roundline double acting cylinder, 12mm diameter, 80mm stroke

Articol:RM/8012/M/80
Operation:Double acting
Standard:ISO 6432
Stroke length:80 mm
Port size:M5
Cylinder diameter:12 mm

Roundline double acting cylinder, 50mm diameter, 80mm stroke

Articol:RM/55451/M/80
Operation:Double acting
Stroke length:80 mm
Port size:G1/4
Cylinder diameter:50 mm

Roundline double acting cylinder, 40mm diameter, 80mm stroke

Articol:RM/55441/M/80
Operation:Double acting
Stroke length:80 mm
Port size:G1/4
Cylinder diameter:40 mm

Roundline double acting cylinder, 32mm diameter, 80mm stroke

Articol:RM/55433/M/80
Operation:Double acting
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:32 mm

Roundline double acting cylinder, 32mm diameter, 80mm stroke

Articol:RT/57232/MF/80
Operation:Double acting
Stroke length:80 mm
Port size:Rc1/8
Cylinder diameter:32 mm

ISO roundline double acting cylinder, 16mm diameter, 80mm stroke

Articol:RM/8017/M/80
Operation:Double acting
Standard:ISO 6432
Stroke length:80 mm
Port size:M5
Cylinder diameter:16 mm

Roundline double acting cylinder, 63mm diameter, 80mm stroke

Articol:RM/55464/M/80
Operation:Double acting
Stroke length:80 mm
Port size:G3/8
Cylinder diameter:63 mm

Roundline double acting cylinder, 25mm diameter, 80mm stroke

Articol:RT/57225/MF/80
Operation:Double acting
Stroke length:80 mm
Port size:Rc1/8
Cylinder diameter:25 mm
Prezentarea rezultatelor de la 11 la 20 din 40