Cilindri rotunzi

Cilindri ISO şi non ISO pentru o gamă largă de aplicaţii. Disponibli cu diametre de la 10 la 100mm şi în versiuni de acţionare simplă sau dublă.

Prezentarea rezultatelor de la 11 la 20 din 1019

Cylinder diameter

Operation

Standard

Port size

Stroke length

ISO roundline double acting cylinder, 25mm diameter, 50mm stroke

Articol:RM/8026/M/50
Operation:Double acting
Standard:ISO 6432
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:25 mm

Roundline double acting cylinder, 25mm diameter, 25mm stroke

Articol:RT/57225/M/25
Operation:Double acting
Stroke length:25 mm
Port size:Rc1/8
Cylinder diameter:25 mm

Roundline double acting cylinder, 20mm diameter, 25mm stroke

Articol:RT/57220/M/25
Operation:Double acting
Stroke length:25 mm
Port size:Rc1/8
Cylinder diameter:20 mm

Roundline double acting cylinder, 50mm diameter, 200mm stroke

Articol:RT/57250/M/200
Operation:Double acting
Stroke length:200 mm
Port size:Rc1/4
Cylinder diameter:50 mm

ISO roundline double acting cylinder, 16mm diameter, 25mm stroke

Articol:RM/8016/M/25
Operation:Double acting
Standard:ISO 6432
Stroke length:25 mm
Port size:M5
Cylinder diameter:16 mm

Roundline double acting cylinder, 32mm diameter, 30mm stroke

Articol:RT/57232/M/30
Operation:Double acting
Stroke length:30 mm
Port size:Rc1/8
Cylinder diameter:32 mm

ISO roundline double acting cylinder, 25mm diameter, 25mm stroke

Articol:RM/8025/M/25
Operation:Double acting
Standard:ISO 6432
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:25 mm

ISO roundline double acting cylinder, 12mm diameter, 30mm stroke

Articol:RM/8012/M/30
Operation:Double acting
Standard:ISO 6432
Stroke length:30 mm
Port size:M5
Cylinder diameter:12 mm

Roundline double acting cylinder, 32mm diameter, 40mm stroke

Articol:RT/57232/M/40
Operation:Double acting
Stroke length:40 mm
Port size:Rc1/8
Cylinder diameter:32 mm

ISO roundline double acting cylinder, 25mm diameter, 200mm stroke

Articol:RM/8025/M/200
Operation:Double acting
Standard:ISO 6432
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:25 mm
Prezentarea rezultatelor de la 11 la 20 din 1019