Prezentarea rezultatelor de la 11 la 17 din 17

Stroke length

Nominal diameter

Number of convolutions

  • 1 (6)
  • 2 (7)
  • 3 (4)

Range

Air bellow, single acting, 14-1/2" diameter, 380mm stroke

Articol:M/31143
Operation:Single acting
Stroke length:380 mm
Port size:G1/2
Nominal diameter:14-1/2"
Number of convolutions:3

Air bellow, single acting, 10" diameter, 100mm stroke

Articol:M/31101
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:10"
Number of convolutions:1

Air bellow, single acting, 14-1/2" diameter, 100mm stroke

Articol:M/31141
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:14-1/2"
Number of convolutions:1

Air bellow, single acting, 10" diameter, 225mm stroke

Articol:M/31102
Operation:Single acting
Stroke length:225 mm
Port size:G1/2
Nominal diameter:10"
Number of convolutions:2

Air bellow, single acting, 6" diameter, 115mm stroke

Articol:M/31062
Operation:Single acting
Stroke length:115 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:2

Air bellow, single acting, 6" diameter, 115mm stroke

Articol:PM/31062
Operation:Single acting
Stroke length:115 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:2

Air bellow, single acting, 12" diameter, 330mm stroke

Articol:M/31123
Operation:Single acting
Stroke length:330 mm
Port size:G1/2
Nominal diameter:12"
Number of convolutions:3
Prezentarea rezultatelor de la 11 la 17 din 17