Prezentarea rezultatelor de la 11 la 15 din 15

Port size

Stroke length

Nominal diameter

Number of convolutions

  • 1 (6)
  • 2 (6)
  • 3 (3)

Air bellow, single acting, 4-1/2" diameter, 100mm stroke

Articol:PM/31043
Operation:Single acting
Stroke length:100 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:3

Air bellow, single acting, 6" diameter, 115mm stroke

Articol:PM/31062
Operation:Single acting
Stroke length:115 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:2

Air bellow, single acting, 8" diameter, 185mm stroke

Articol:PM/31082
Operation:Single acting
Stroke length:185 mm
Port size:G3/4
Nominal diameter:8"
Number of convolutions:2

Air bellow, single acting, 2-3/4" diameter, 45mm stroke

Articol:PM/31022
Operation:Single acting
Stroke length:45 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:2

Air bellow, single acting, 4-1/2" diameter, 190mm stroke

Articol:PM/31063
Operation:Single acting
Stroke length:190 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:3
Prezentarea rezultatelor de la 11 la 15 din 15