Prezentarea rezultatelor de la 11 la 20 din 102

Cylinder diameter

Actuation

Voltage

Port size

Stroke length

Range

Integrated valve and actuator (IVAC), cleanline profile, 32mm diameter, 80mm stroke, 5/2 Sol/Sol

Articol:PRA/882032/MIB/M4/80
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:32 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 125mm stroke, 5/2 Sol/Sol

Articol:PRA/882040/MIB/M4/125
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 125mm stroke, 5/2 Sol/Sol

Articol:PRA/882050/MIB/M4/125
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 80mm stroke, 5/2 Sol/Sol

Articol:PRA/882040/MIB/M4/80
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 160mm stroke, 5/2 Sol/Spring

Articol:PRA/882040/MIR/M4/160
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 40mm diameter, 160mm stroke, 5/2 Sol/Spring

Articol:PRA/862040/MIR/213A/160
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 80mm diameter, 100mm stroke, 5/2 Sol/Spring

Articol:PRA/882080/MIR/M4/100
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 80mm stroke, 5/2 Sol/Sol

Articol:PRA/882050/MIB/M4/80
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 50mm stroke, 5/2 Sol/Sol

Articol:PRA/882050/MIB/M4/50
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 200mm stroke, 5/2 Sol/Sol

Articol:PRA/882050/MIB/M4/200
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2
Prezentarea rezultatelor de la 11 la 20 din 102