Prezentarea rezultatelor de la 21 la 24 din 24

M/50 magnetically operated reed switch, 0.3 m cable

Articol:M/50/LSU/CP
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 60Vac/dc
Output:Plug M8 x 1

QM/32 magnetically operated reed switch, M12 x 1 plug

Articol:QM/32/P
Operation:Reed Normally Open
Voltage:10 … 240Vac/dc

M/50 magnetically operated solid state switch, 5 m cable

Articol:M/50/EXP/5V
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc
Output:PNP

QM/32 magnetically operated reed switch, 2 m cable

Articol:QM/32/2
Operation:Reed Normally Open
Voltage:10 … 240Vac/dc
Prezentarea rezultatelor de la 21 la 24 din 24