Prezentarea rezultatelor de la 31 la 40 din 184

Cylinder diameter

Standard

Non-magnetic or magentic

Port size

Stroke length

ISO tie rod double acting cylinder, 250mm diameter, 160mm stroke

Articol:RA/8250/M/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1
Cylinder diameter:250 mm

ISO tie rod double acting cylinder, 32mm diameter, 100mm stroke

Articol:RA/8032/M/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 63mm diameter, 400mm stroke

Articol:RA/8063/M/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO tie rod double acting cylinder, 63mm diameter, 25mm stroke

Articol:RA/8063/M/25
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:25 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO tie rod double acting cylinder, 63mm diameter, 200mm stroke

Articol:RA/8063/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO tie rod double acting cylinder, 40mm diameter, 200mm stroke

Articol:RA/8040/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO tie rod double acting cylinder, 160mm diameter, 50mm stroke

Articol:RA/8160/M/50
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:50 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 200mm diameter, 500mm stroke

Articol:RA/8200/M/500
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:500 mm
Port size:G3/4
Cylinder diameter:200 mm

ISO tie rod double acting cylinder, 160mm diameter, 300mm stroke

Articol:RA/8160/M/300
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:300 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 250mm diameter, 80mm stroke

Articol:RA/8250/M/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1
Cylinder diameter:250 mm
Prezentarea rezultatelor de la 31 la 40 din 184