Prezentarea rezultatelor de la 31 la 40 din 1307

Cylinder diameter

Operation

Standard

Port size

Stroke length

ISO roundline double acting cylinder, 20mm diameter, 80mm stroke

Articol:RM/8020/M/80
Operation:Double acting
Standard:ISO 6432
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:20 mm

ISO roundline double acting cylinder, 16mm diameter, 30mm stroke

Articol:RM/8016/M/30
Operation:Double acting
Standard:ISO 6432
Stroke length:30 mm
Port size:M5
Cylinder diameter:16 mm

ISO roundline double acting cylinder, 10mm diameter, 10mm stroke

Articol:RM/8010/M/10
Operation:Double acting
Standard:ISO 6432
Stroke length:10 mm
Port size:M5
Cylinder diameter:10 mm

ISO roundline double acting cylinder, 25mm diameter, 100mm stroke

Articol:RM/8025/M/100
Operation:Double acting
Standard:ISO 6432
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:25 mm

Roundline double acting cylinder, 32mm diameter, 10mm stroke

Articol:RT/57232/M/10
Operation:Double acting
Stroke length:10 mm
Port size:Rc1/8
Cylinder diameter:32 mm

ISO compact double acting cylinder, 40mm diameter, 80mm stroke

Articol:RA/192040/M/80
Operation:Double acting
Standard:ISO 21287
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:40 mm

Roundline double acting cylinder, 16mm diameter, 50mm stroke

Articol:RT/57216/M/50
Operation:Double acting
Stroke length:50 mm
Port size:M5
Cylinder diameter:16 mm

Roundline double acting cylinder, 25mm diameter, 200mm stroke

Articol:RT/57225/M/200
Operation:Double acting
Stroke length:200 mm
Port size:Rc1/8
Cylinder diameter:25 mm

Roundline single acting cylinder, 16mm diameter, 25mm stroke

Articol:RT/57316/M/25
Operation:Single acting
Stroke length:25 mm
Port size:M5
Cylinder diameter:16 mm

Roundline single acting cylinder, 25mm diameter, 50mm stroke

Articol:RT/57325/M/50
Operation:Single acting
Stroke length:50 mm
Port size:Rc1/8
Cylinder diameter:25 mm
Prezentarea rezultatelor de la 31 la 40 din 1307