Prezentarea rezultatelor de la 51 la 60 din 1307

Cylinder diameter

Operation

Standard

Port size

Stroke length

Roundline double acting cylinder, 50mm diameter, 80mm stroke

Articol:RT/57250/M/80
Operation:Double acting
Stroke length:80 mm
Port size:Rc1/4
Cylinder diameter:50 mm

Roundline double acting cylinder, 25mm diameter, 160mm stroke

Articol:RT/57225/M/160
Operation:Double acting
Stroke length:160 mm
Port size:Rc1/8
Cylinder diameter:25 mm

ISO compact double acting cylinder, 50mm diameter, 25mm stroke

Articol:RA/192050/MX/25
Operation:Double acting
Standard:ISO 21287
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:50 mm

ISO roundline double acting cylinder, 20mm diameter, 40mm stroke

Articol:RM/8020/M/40
Operation:Double acting
Standard:ISO 6432
Stroke length:40 mm
Port size:G1/8
Cylinder diameter:20 mm

Roundline double acting cylinder, 32mm diameter, 250mm stroke

Articol:RT/57232/M/250
Operation:Double acting
Stroke length:250 mm
Port size:Rc1/8
Cylinder diameter:32 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 25mm stroke

Articol:KM/8025/M/25
Operation:Double acting
Standard:ISO 6432
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:25 mm

ISO roundline double acting cylinder, 16mm diameter, 100mm stroke

Articol:RM/8017/M/100
Operation:Double acting
Standard:ISO 6432
Stroke length:100 mm
Port size:M5
Cylinder diameter:16 mm

Rotary vane double acting actuator, 1.2 Nm torque, 30 - 180° rotation

Articol:M/60282/IE
Operation:Double acting
Port size:M5
Torque:1,20 Nm
Rotary Actuators - Rotation angle:30 - 180

ISO compact double acting cylinder, 63mm diameter, 50mm stroke

Articol:RA/192063/M/50
Operation:Double acting
Standard:ISO 21287
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:63 mm

ISO compact double acting cylinder, 50mm diameter, 80mm stroke

Articol:RA/192050/M/80
Operation:Double acting
Standard:ISO 21287
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:50 mm
Prezentarea rezultatelor de la 51 la 60 din 1307