Prezentarea rezultatelor de la 31 la 40 din 47

ISO roundline double acting stainless steel cylinder, 20mm diameter, 20mm stroke

Articol:KM/8020/M/20
Operation:Double acting
Standard:ISO 6432
Stroke length:20 mm
Port size:G1/8
Cylinder diameter:20 mm

Roundline double acting cylinder, 8mm diameter, 20mm stroke

Articol:RT/57208/M/20
Operation:Double acting
Stroke length:20 mm
Port size:M3
Cylinder diameter:8 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 20mm stroke

Articol:KM/8025/MF/20
Operation:Double acting
Standard:ISO 6432
Stroke length:20 mm
Port size:G1/8
Cylinder diameter:25 mm

Roundline single acting cylinder, 40mm diameter, 20mm stroke

Articol:RT/57340/M/20
Operation:Single acting
Stroke length:20 mm
Port size:Rc1/8
Cylinder diameter:40 mm

Roundline single acting cylinder, 12mm diameter, 20mm stroke

Articol:RT/57312/M/20
Operation:Single acting
Stroke length:20 mm
Port size:M5
Cylinder diameter:12 mm

Roundline single acting cylinder, 10mm diameter, 20mm stroke

Articol:RT/57310/M/20
Operation:Single acting
Stroke length:20 mm
Port size:M5
Cylinder diameter:10 mm

Roundline double acting cylinder, 63mm diameter, 20mm stroke

Articol:RT/57263/M/20
Operation:Double acting
Stroke length:20 mm
Port size:Rc1/4
Cylinder diameter:63 mm

Roundline double acting cylinder, 50mm diameter, 20mm stroke

Articol:RT/57250/M/20
Operation:Double acting
Stroke length:20 mm
Port size:Rc1/4
Cylinder diameter:50 mm

Roundline double acting cylinder, 50mm diameter, 20mm stroke

Articol:RT/57250/JM/20
Operation:Double acting
Stroke length:20 mm
Port size:Rc1/4
Cylinder diameter:50 mm

Roundline double acting cylinder, 32mm diameter, 20mm stroke

Articol:RT/57232/MF/20
Operation:Double acting
Stroke length:20 mm
Port size:Rc1/8
Cylinder diameter:32 mm
Prezentarea rezultatelor de la 31 la 40 din 47