Prezentarea rezultatelor de la 11 la 20 din 82

Standard

Port size

Stroke length

Lintra Plus rodless cylinder, internal guide, 80mm diameter, 1000mm stroke

Articol:M/146080/M/1000
Operation:Double acting
Stroke length:1000 mm
Port size:G1/2
Cylinder diameter:80 mm

Rack and pinion, double acting rotary actuator, 94.2 Nm torque, 90° rotation

Articol:M/162080/MI/90
Operation:Double acting
Port size:G3/8
Cylinder diameter:80 mm
Torque:94,20 Nm
Rotary Actuators - Rotation angle:90°

Lintra Plus rodless cylinder, internal guide, 80mm diameter, 300mm stroke

Articol:M/146080/M/300
Operation:Double acting
Stroke length:300 mm
Port size:G1/2
Cylinder diameter:80 mm

Lintra Plus rodless cylinder, external guide, 80mm diameter, 600mm stroke

Articol:M/146180/M/600
Operation:Double acting
Stroke length:600 mm
Port size:G1/2
Cylinder diameter:80 mm

Rack and pinion, double acting rotary actuator, 94.2 Nm torque, 180° rotation

Articol:M/162080/MI/180
Operation:Double acting
Port size:G3/8
Cylinder diameter:80 mm
Torque:94,20 Nm
Rotary Actuators - Rotation angle:180

Lintra Plus rodless cylinder, external guide, 80mm diameter, 400mm stroke

Articol:M/146180/M/400
Operation:Double acting
Stroke length:400 mm
Port size:G1/2
Cylinder diameter:80 mm

Lintra Plus rodless cylinder, internal guide, 80mm diameter, 900mm stroke

Articol:M/146080/M/900
Operation:Double acting
Stroke length:900 mm
Port size:G1/2
Cylinder diameter:80 mm

Lintra Plus rodless cylinder, internal guide, 80mm diameter, 700mm stroke

Articol:M/146080/M/700
Operation:Double acting
Stroke length:700 mm
Port size:G1/2
Cylinder diameter:80 mm

ISO tie rod double acting cylinder, 80mm diameter, 500mm stroke

Articol:RA/8080/M/500
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:500 mm
Port size:G3/8
Cylinder diameter:80 mm

Integrated valve and actuator (IVAC), cleanline profile, 80mm diameter, 100mm stroke, 5/2 Sol/Spring

Articol:PRA/882080/MIR/M4/100
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Valve operation:5/2
Prezentarea rezultatelor de la 11 la 20 din 82