Prezentarea rezultatelor de la 11 la 20 din 497

Refine results

Cylinder diameter

Standard

Stroke length

Compact double acting cylinder, 25mm diameter, 25mm stroke

Articol:RM/92025/M/25
Operation:Double acting
Stroke length:25 mm
Port size:M5
Cylinder diameter:25 mm

Compact double acting cylinder, 12mm diameter, 20mm stroke

Articol:RM/92012/M/20
Operation:Double acting
Stroke length:20 mm
Port size:M5
Cylinder diameter:12 mm

Compact double acting cylinder, 20mm diameter, 15mm stroke

Articol:RM/92020/M/15
Operation:Double acting
Stroke length:15 mm
Port size:M5
Cylinder diameter:20 mm

Compact double acting cylinder, 25mm diameter, 10mm stroke

Articol:RM/92025/M/10
Operation:Double acting
Stroke length:10 mm
Port size:M5
Cylinder diameter:25 mm

ISO roundline double acting cylinder, 16mm diameter, 100mm stroke

Articol:RM/8017/M/100
Operation:Double acting
Standard:ISO 6432
Stroke length:100 mm
Port size:M5
Cylinder diameter:16 mm

Rotary vane double acting actuator, 1.2 Nm torque, 30 - 180° rotation

Articol:M/60282/IE
Operation:Double acting
Port size:M5
Torque:1,20 Nm
Rotary Actuators - Rotation angle:30 - 180

Compact double acting cylinder, 25mm diameter, 15mm stroke

Articol:RM/92025/M/15
Operation:Double acting
Stroke length:15 mm
Port size:M5
Cylinder diameter:25 mm

ISO roundline double acting cylinder, 16mm diameter, 80mm stroke

Articol:RM/8016/M/80
Operation:Double acting
Standard:ISO 6432
Stroke length:80 mm
Port size:M5
Cylinder diameter:16 mm

ISO roundline double acting cylinder, 16mm diameter, 10mm stroke

Articol:RM/8016/M/10
Operation:Double acting
Standard:ISO 6432
Stroke length:10 mm
Port size:M5
Cylinder diameter:16 mm

Roundline double acting cylinder, 12mm diameter, 40mm stroke

Articol:RT/57212/M/40
Operation:Double acting
Stroke length:40 mm
Port size:M5
Cylinder diameter:12 mm
Prezentarea rezultatelor de la 11 la 20 din 497