Prezentarea rezultatelor de la 21 la 24 din 24

Cylinder diameter

Standard

Non-magnetic or magentic

Port size

Compact double acting cylinder, 32mm diameter, 220mm stroke

Articol:RM/92032/M/220
Operation:Double acting
Stroke length:220 mm
Port size:G1/8
Cylinder diameter:32 mm

RM/900 tie rod double acting cylinder, 1-1/4" diameter, 220mm stroke

Articol:RM/9125/M/220
Operation:Double acting
Stroke length:220 mm
Port size:G1/8
Cylinder diameter:1-1/4"

ISO roundline double acting stainless steel cylinder, 25mm diameter, 220mm stroke

Articol:KM/8025/M/220
Operation:Double acting
Standard:ISO 6432
Stroke length:220 mm
Port size:G1/8
Cylinder diameter:25 mm

ISO roundline double acting stainless steel cylinder, 12mm diameter, 220mm stroke

Articol:KM/8012/M/220
Operation:Double acting
Standard:ISO 6432
Stroke length:220 mm
Port size:M5
Cylinder diameter:12 mm
Prezentarea rezultatelor de la 21 la 24 din 24