Prezentarea rezultatelor de la 41 la 50 din 245

Cylinder diameter

Port size

Stroke length

Roundline single acting cylinder, 32mm diameter, 30mm stroke

Articol:RT/57132/M/30
Operation:Single acting
Stroke length:30 mm
Port size:Rc1/8
Cylinder diameter:32 mm

ISO roundline single acting cylinder, 12mm diameter, 50mm stroke

Articol:RM/28012/M/50
Operation:Single acting
Standard:ISO 6432
Stroke length:50 mm
Port size:M5
Cylinder diameter:12 mm

Compact single acting cylinder, 32mm diameter, 15mm stroke

Articol:RM/91032/M/15
Operation:Single acting
Stroke length:15 mm
Port size:G1/8
Cylinder diameter:32 mm

Clamping single acting cylinder, 20mm diameter, 10mm stroke

Articol:M/50120/10
Operation:Single acting
Stroke length:10 mm
Port size:M5
Cylinder diameter:20 mm

Roundline single acting cylinder, 10mm diameter, 50mm stroke

Articol:RT/57110/M/50
Operation:Single acting
Stroke length:50 mm
Port size:M5
Cylinder diameter:10 mm

Clamping single acting cylinder, 20mm diameter, 4mm stroke

Articol:M/50120/4
Operation:Single acting
Stroke length:4 mm
Port size:M5
Cylinder diameter:20 mm

ISO roundline single acting cylinder, 10mm diameter, 10mm stroke

Articol:RM/28010/M/10
Operation:Single acting
Standard:ISO 6432
Stroke length:10 mm
Port size:M5
Cylinder diameter:10 mm

Compact single acting cylinder, 40mm diameter, 15mm stroke

Articol:RM/91040/M/15
Operation:Single acting
Stroke length:15 mm
Port size:G1/8
Cylinder diameter:40 mm

Roundline single acting cylinder, 16mm diameter, 10mm stroke

Articol:RT/57116/MC/10
Operation:Single acting
Stroke length:10 mm
Port size:M5
Cylinder diameter:16 mm

ISO roundline single acting cylinder, 16mm diameter, 25mm stroke

Articol:RM/28016/M/25
Operation:Single acting
Standard:ISO 6432
Stroke length:25 mm
Port size:M5
Cylinder diameter:16 mm
Prezentarea rezultatelor de la 41 la 50 din 245