Prezentarea rezultatelor de la 21 la 30 din 178

Cylinder diameter

Standard

Port size

Stroke length

Roundline single acting cylinder, 10mm diameter, 10mm stroke

Articol:RT/57310/M/10
Operation:Single acting
Stroke length:10 mm
Port size:M5
Cylinder diameter:10 mm

Compact single acting cylinder, 25mm diameter, 10mm stroke

Articol:RM/93025/M/10
Operation:Single acting
Stroke length:10 mm
Port size:M5
Cylinder diameter:25 mm

ISOLine™ profile single acting cylinder, 50mm diameter, 50mm stroke

Articol:PRA/803050/M/50
Operation:Single acting
Standard:ISO 15552
Stroke length:50 mm
Port size:G1/4
Cylinder diameter:50 mm

Roundline single acting cylinder, 16mm diameter, 50mm stroke

Articol:RT/57316/M/50
Operation:Single acting
Stroke length:50 mm
Port size:M5
Cylinder diameter:16 mm

Roundline single acting cylinder, 25mm diameter, 10mm stroke

Articol:RT/57325/MC/10
Operation:Single acting
Stroke length:10 mm
Port size:Rc1/8
Cylinder diameter:25 mm

Roundline single acting cylinder, 20mm diameter, 25mm stroke

Articol:RT/57320/M/25
Operation:Single acting
Stroke length:25 mm
Port size:Rc1/8
Cylinder diameter:20 mm

Roundline single acting cylinder, 20mm diameter, 50mm stroke

Articol:RT/57320/M/50
Operation:Single acting
Stroke length:50 mm
Port size:Rc1/8
Cylinder diameter:20 mm

Compact single acting cylinder, 40mm diameter, 10mm stroke

Articol:RM/93040/M/10
Operation:Single acting
Stroke length:10 mm
Port size:G1/8
Cylinder diameter:40 mm

Roundline single acting cylinder, 40mm diameter, 25mm stroke

Articol:RT/57340/M/25
Operation:Single acting
Stroke length:25 mm
Port size:Rc1/8
Cylinder diameter:40 mm

ISOLine™ profile single acting cylinder, 32mm diameter, 100mm stroke

Articol:PRA/803032/M/100
Operation:Single acting
Standard:ISO 15552
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:32 mm
Prezentarea rezultatelor de la 21 la 30 din 178