Prezentarea rezultatelor de la 51 la 60 din 619

Refine results

Cylinder diameter

Operation

Standard

Stroke length

Roundline double acting cylinder, 10mm diameter, 10mm stroke

Articol:RT/57210/M/10
Operation:Double acting
Stroke length:10 mm
Port size:M5
Cylinder diameter:10 mm

Roundline double acting cylinder, 10mm diameter, 25mm stroke

Articol:RT/57210/M/25
Operation:Double acting
Stroke length:25 mm
Port size:M5
Cylinder diameter:10 mm

Compact double acting cylinder, 25mm diameter, 30mm stroke

Articol:RM/92025/M/30
Operation:Double acting
Stroke length:30 mm
Port size:M5
Cylinder diameter:25 mm

Roundline double acting cylinder, 16mm diameter, 100mm stroke

Articol:RT/57216/MF/100
Operation:Double acting
Stroke length:100 mm
Port size:M5
Cylinder diameter:16 mm

Rotary vane double acting actuator, 2.1 Nm torque, 90° rotation

Articol:M/60283/90
Operation:Double acting
Port size:M5
Torque:2,10 Nm
Rotary Actuators - Rotation angle:90°

Rotary vane double acting actuator, 2.1 Nm torque, 180° rotation

Articol:M/60283/180
Operation:Double acting
Port size:M5
Torque:2,10 Nm
Rotary Actuators - Rotation angle:180

ISO compact double acting cylinder, 20mm diameter, 5mm stroke

Articol:RA/192020/MX/5
Operation:Double acting
Standard:ISO 21287
Stroke length:5 mm
Port size:M5
Cylinder diameter:20 mm

ISO roundline double acting cylinder, 16mm diameter, 100mm stroke

Articol:RM/8016/M/100
Operation:Double acting
Standard:ISO 6432
Stroke length:100 mm
Port size:M5
Cylinder diameter:16 mm

Clamping single acting cylinder, 8mm diameter, 4mm stroke

Articol:M/50108/4
Operation:Single acting
Stroke length:4 mm
Port size:M5
Cylinder diameter:8 mm

Compact double acting cylinder, 12mm diameter, 25mm stroke

Articol:RM/92012/M/25
Operation:Double acting
Stroke length:25 mm
Port size:M5
Cylinder diameter:12 mm
Prezentarea rezultatelor de la 51 la 60 din 619