Prezentarea rezultatelor de la 21 la 30 din 66

ISO/VDMA profile single acting cylinder with piston rod lock, 100mm diameter, 200mm stroke

Articol:PRA/182100/L4/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/2
Cylinder diameter:100 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 100mm diameter, 160mm stroke

Articol:PRA/182100/L4/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/2
Cylinder diameter:100 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 100mm diameter, 125mm stroke

Articol:PRA/182100/L4/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/2
Cylinder diameter:100 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 100mm diameter, 100mm stroke

Articol:PRA/182100/L4/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/2
Cylinder diameter:100 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 80mm diameter, 80mm stroke

Articol:PRA/182080/L4/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 80mm diameter, 500mm stroke

Articol:PRA/182080/L4/500
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:500 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 80mm diameter, 50mm stroke

Articol:PRA/182080/L4/50
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:50 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 80mm diameter, 400mm stroke

Articol:PRA/182080/L4/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 80mm diameter, 320mm stroke

Articol:PRA/182080/L4/320
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:320 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 80mm diameter, 250mm stroke

Articol:PRA/182080/L4/250
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G3/8
Cylinder diameter:80 mm
Prezentarea rezultatelor de la 21 la 30 din 66