Prezentarea rezultatelor de la 31 la 40 din 463

Cylinder diameter

Operation

Port size

Stroke length

ISO/VDMA profile double acting cylinder, 63mm diameter, 25mm stroke

Articol:PRA/182063/M/25
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:25 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO/VDMA profile double acting cylinder, 32mm diameter, 230mm stroke

Articol:PRA/182032/M/230
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:230 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 160mm diameter, 125mm stroke

Articol:RA/8160/M/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 250mm diameter, 500mm stroke

Articol:RA/8250/M/500
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:500 mm
Port size:G1
Cylinder diameter:250 mm

ISO tie rod double acting cylinder, 125mm diameter, 100mm stroke

Articol:RA/8125/M/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO tie rod double acting cylinder, 100mm diameter, 320mm stroke

Articol:RA/8100/M/320
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:320 mm
Port size:G1/2
Cylinder diameter:100 mm

ISO tie rod double acting cylinder, 80mm diameter, 50mm stroke

Articol:RA/8080/M/50
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:50 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO tie rod double acting cylinder, 40mm diameter, 500mm stroke

Articol:RA/8040/M/500
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:500 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO tie rod double acting cylinder, 32mm diameter, 500mm stroke

Articol:RA/8032/M/500
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:500 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder, 32mm diameter, 25mm stroke

Articol:RA/8032/M/25
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:25 mm
Port size:G1/8
Cylinder diameter:32 mm
Prezentarea rezultatelor de la 31 la 40 din 463