Prezentarea rezultatelor de la 41 la 44 din 44

ISO/VDMA profile single acting cylinder with piston rod lock, 63mm diameter, 160mm stroke

Articol:PRA/182063/L4/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO/VDMA profile double acting cylinder, 40mm diameter, 160mm stroke

Articol:PRA/182040/M/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile double acting cylinder, 32mm diameter, 160mm stroke

Articol:PRA/182032/M/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 32mm diameter, 160mm stroke

Articol:PRA/182032/L4/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/8
Cylinder diameter:32 mm
Prezentarea rezultatelor de la 41 la 44 din 44