Prezentarea rezultatelor de la 51 la 60 din 464

Refine results

Cylinder diameter

Operation

Non-magnetic or magentic

Port size

Stroke length

Integrated valve and actuator (IVAC), cleanline profile, 80mm diameter, 160mm stroke, 5/2 Sol/Spring

Articol:PRA/882080/MIR/M4/160
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Valve operation:5/2

ISO tie rod double acting cylinder, 32mm diameter, 100mm stroke

Articol:RA/8032/M/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO/VDMA profile double acting cylinder, 80mm diameter, 25mm stroke

Articol:PRA/182080/M/25
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:25 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO tie rod double acting cylinder, 63mm diameter, 400mm stroke

Articol:RA/8063/M/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO tie rod double acting cylinder, 63mm diameter, 25mm stroke

Articol:RA/8063/M/25
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:25 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO tie rod double acting cylinder, 63mm diameter, 200mm stroke

Articol:RA/8063/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO tie rod double acting cylinder, 40mm diameter, 200mm stroke

Articol:RA/8040/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile double acting cylinder, 100mm diameter, 250mm stroke

Articol:PRA/182100/M/250
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/2
Cylinder diameter:100 mm

ISO/VDMA profile double acting cylinder, 80mm diameter, 500mm stroke

Articol:PRA/182080/M/500
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:500 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile double acting cylinder, 63mm diameter, 200mm stroke

Articol:PRA/182063/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G3/8
Cylinder diameter:63 mm
Prezentarea rezultatelor de la 51 la 60 din 464