Prezentarea rezultatelor de la 41 la 50 din 113

Refine results

Cylinder diameter

Operation

Stroke length

ISO tie rod double acting cylinder with piston rod lock, 32mm diameter, 160mm stroke

Articol:RA/8032/L4/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder with piston rod lock, 32mm diameter, 125mm stroke

Articol:RA/8032/L4/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO tie rod double acting cylinder with piston rod lock, 32mm diameter, 100mm stroke

Articol:RA/8032/L4/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:32 mm

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 80mm stroke, 5/2 Sol/Spring

Articol:PRA/882050/MIR/M4/80
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 250mm stroke, 5/2 Sol/Spring

Articol:PRA/882050/MIR/M4/250
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 200mm stroke, 5/2 Sol/Spring

Articol:PRA/882050/MIR/M4/200
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 160mm stroke, 5/2 Sol/Spring

Articol:PRA/882050/MIR/M4/160
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 125mm stroke, 5/2 Sol/Spring

Articol:PRA/882050/MIR/M4/125
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 100mm stroke, 5/2 Sol/Spring

Articol:PRA/882050/MIR/M4/100
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 250mm stroke, 5/2 Sol/Sol

Articol:PRA/882050/MIB/M4/250
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2
Prezentarea rezultatelor de la 41 la 50 din 113