Prezentarea rezultatelor de la 21 la 30 din 238

Refine results

Cylinder diameter

Operation

Standard

Non-magnetic or magentic

Port size

Air bellow, single acting, 10" diameter, 100mm stroke

Articol:M/31101
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:10"
Number of convolutions:1

Roundline double acting cylinder, 40mm diameter, 100mm stroke

Articol:RT/57240/M/100
Operation:Double acting
Stroke length:100 mm
Port size:Rc1/8
Cylinder diameter:40 mm

Roundline double acting cylinder, 50mm diameter, 100mm stroke

Articol:RT/57250/M/100
Operation:Double acting
Stroke length:100 mm
Port size:Rc1/4
Cylinder diameter:50 mm

Integrated valve and actuator (IVAC), cleanline profile, 63mm diameter, 100mm stroke, 5/2 Sol/Sol

Articol:PRA/882063/MIB/M4/100
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:63 mm
Voltage:24Vdc
Valve operation:5/2

Air bellow, single acting, 14-1/2" diameter, 100mm stroke

Articol:M/31141
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:14-1/2"
Number of convolutions:1

ISOLine™ tie rod double acting cylinder, 125mm diameter, 100mm stroke

Articol:RA/802125/M/100
Operation:Double acting
Standard:ISO 15552
Stroke length:100 mm
Port size:G1/2
Cylinder diameter:125 mm

Roundline double acting cylinder, 16mm diameter, 100mm stroke

Articol:RT/57216/MF/100
Operation:Double acting
Stroke length:100 mm
Port size:M5
Cylinder diameter:16 mm

Compact double acting cylinder, 50mm diameter, 100mm stroke

Articol:RM/92050/M/100
Operation:Double acting
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:50 mm

ISO roundline double acting cylinder, 16mm diameter, 100mm stroke

Articol:RM/8016/M/100
Operation:Double acting
Standard:ISO 6432
Stroke length:100 mm
Port size:M5
Cylinder diameter:16 mm

ISO compact double acting cylinder, 32mm diameter, 100mm stroke

Articol:RA/192032/M/100
Operation:Double acting
Standard:ISO 21287
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:32 mm
Prezentarea rezultatelor de la 21 la 30 din 238