Prezentarea rezultatelor de la 21 la 25 din 25

Refine results

Cylinder diameter

Non-magnetic or magentic

Port size

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 110mm stroke

Articol:RM/9175/110
Operation:Double acting
Stroke length:110 mm
Port size:G1/4
Cylinder diameter:1-3/4"

ISO/VDMA profile double acting cylinder, 40mm diameter, 110mm stroke

Articol:PRA/182040/M/110
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:110 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 110mm stroke

Articol:KM/8025/M/110
Operation:Double acting
Standard:ISO 6432
Stroke length:110 mm
Port size:G1/8
Cylinder diameter:25 mm

ISO roundline double acting stainless steel cylinder, 20mm diameter, 110mm stroke

Articol:KM/8020/M/110
Operation:Double acting
Standard:ISO 6432
Stroke length:110 mm
Port size:G1/8
Cylinder diameter:20 mm

ISO roundline double acting stainless steel cylinder, 16mm diameter, 110mm stroke

Articol:KM/8016/M/110
Operation:Double acting
Standard:ISO 6432
Stroke length:110 mm
Port size:M5
Cylinder diameter:16 mm
Prezentarea rezultatelor de la 21 la 25 din 25