Prezentarea rezultatelor de la 31 la 40 din 139

Refine results

Cylinder diameter

Standard

Non-magnetic or magentic

Port size

ISO tie rod double acting cylinder, 200mm diameter, 160mm stroke

Articol:RA/8200/M/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G3/4
Cylinder diameter:200 mm

ISO tie rod double acting cylinder, 40mm diameter, 160mm stroke

Articol:RA/8040/M/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:40 mm

Guide block plain bearing style 51

Articol:QA/8040/51/160
Stroke length:160 mm
Cylinder diameter:40 mm

Guide block roller bearing style 61

Articol:QA/8032/61/160
Stroke length:160 mm
Cylinder diameter:32 mm

Roundline double acting cylinder, 12mm diameter, 160mm stroke

Articol:RT/57212/M/160
Operation:Double acting
Stroke length:160 mm
Port size:M5
Cylinder diameter:12 mm

Roundline double acting cylinder, 20mm diameter, 160mm stroke

Articol:RT/57220/M/160
Operation:Double acting
Stroke length:160 mm
Port size:Rc1/8
Cylinder diameter:20 mm

Roundline double acting cylinder, 16mm diameter, 160mm stroke

Articol:RT/57216/MF/160
Operation:Double acting
Stroke length:160 mm
Port size:M5
Cylinder diameter:16 mm

ISO tie rod double acting cylinder, 250mm diameter, 160mm stroke

Articol:RA/8250/M/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1
Cylinder diameter:250 mm

Integrated valve and actuator (IVAC), cleanline profile, 80mm diameter, 160mm stroke, 5/2 Sol/Spring

Articol:PRA/882080/MIR/M4/160
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Valve operation:5/2

ISO/VDMA profile single acting cylinder with piston rod lock, 40mm diameter, 160mm stroke

Articol:PRA/182040/L4/160
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:40 mm
Prezentarea rezultatelor de la 31 la 40 din 139