Prezentarea rezultatelor de la 11 la 12 din 12

Refine results

Port size

Integrated valve and actuator (IVAC), industrial profile, 50mm diameter, 250mm stroke, 5/2 Sol/Spring

Articol:PRA/862050/MIR/213A/250
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Integrated valve and actuator (IVAC), industrial profile, 50mm diameter, 250mm stroke, 5/2 Sol/Sol

Articol:PRA/862050/MIB/213A/250
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:250 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2
Prezentarea rezultatelor de la 11 la 12 din 12