Prezentarea rezultatelor de la 41 la 45 din 45

Refine results

Cylinder diameter

Port size

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 60mm stroke

Articol:RM/9175/M/60
Operation:Double acting
Stroke length:60 mm
Port size:G1/4
Cylinder diameter:1-3/4"

ISO/VDMA profile double acting cylinder, 80mm diameter, 60mm stroke

Articol:PRA/182080/M/60
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:60 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile double acting cylinder, 40mm diameter, 60mm stroke

Articol:PRA/182040/M/60
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:60 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile double acting cylinder, 32mm diameter, 60mm stroke

Articol:PRA/182032/M/60
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:60 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 60mm stroke

Articol:KM/8025/MF/60
Operation:Double acting
Standard:ISO 6432
Stroke length:60 mm
Port size:G1/8
Cylinder diameter:25 mm
Prezentarea rezultatelor de la 41 la 45 din 45