Prezentarea rezultatelor de la 11 la 14 din 14

Refine results

Cylinder diameter

Non-magnetic or magentic

Compact double acting cylinder, 80mm diameter, 60mm stroke

Articol:RM/92080/N2/60
Operation:Double acting
Stroke length:60 mm
Port size:G1/4
Cylinder diameter:80 mm

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 60mm stroke

Articol:RM/9175/M/60
Operation:Double acting
Stroke length:60 mm
Port size:G1/4
Cylinder diameter:1-3/4"

ISO compact double acting cylinder, 125mm diameter, 60mm stroke

Articol:RA/192125/MX/60
Operation:Double acting
Standard:ISO 21287
Stroke length:60 mm
Port size:G1/4
Cylinder diameter:125 mm

ISO/VDMA profile double acting cylinder, 40mm diameter, 60mm stroke

Articol:PRA/182040/M/60
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:60 mm
Port size:G1/4
Cylinder diameter:40 mm
Prezentarea rezultatelor de la 11 la 14 din 14