Prezentarea rezultatelor de la 41 la 50 din 189

Refine results

Cylinder diameter

Operation

Standard

Non-magnetic or magentic

Port size

ISO roundline double acting stainless steel cylinder, 20mm diameter, 80mm stroke

Articol:KM/8021/M/80
Operation:Double acting
Standard:ISO 6432
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:20 mm

Air bellow, single acting, 4-1/2" diameter, 80mm stroke

Articol:PM/31042
Operation:Single acting
Stroke length:80 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:2

Roundline double acting cylinder, 40mm diameter, 80mm stroke

Articol:RM/55441/M/80
Operation:Double acting
Stroke length:80 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO tie rod double acting cylinder, 200mm diameter, 80mm stroke

Articol:RA/8200/M/80
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G3/4
Cylinder diameter:200 mm

Roundline double acting cylinder, 32mm diameter, 80mm stroke

Articol:RM/55433/M/80
Operation:Double acting
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:32 mm

ISO compact double acting cylinder, 63mm diameter, 80mm stroke

Articol:RA/192063/MX/80
Operation:Double acting
Standard:ISO 21287
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:63 mm

Roundline double acting cylinder, 32mm diameter, 80mm stroke

Articol:RT/57232/MF/80
Operation:Double acting
Stroke length:80 mm
Port size:Rc1/8
Cylinder diameter:32 mm

ISOLine™ profile double acting cylinder, 125mm diameter, 80mm stroke

Articol:PRA/802125/M/80
Operation:Double acting
Standard:ISO 15552
Stroke length:80 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO compact double acting cylinder, 100mm diameter, 80mm stroke

Articol:RA/192100/MX/80
Operation:Double acting
Standard:ISO 21287
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:100 mm

ISO roundline double acting cylinder, 16mm diameter, 80mm stroke

Articol:RM/8017/M/80
Operation:Double acting
Standard:ISO 6432
Stroke length:80 mm
Port size:M5
Cylinder diameter:16 mm
Prezentarea rezultatelor de la 41 la 50 din 189