Prezentarea rezultatelor de la 1 la 10 din 15

Refine results

Categories

Port size

Stroke length

Nominal diameter

Number of convolutions

  • 1 (6)
  • 2 (6)
  • 3 (3)

Air bellow, single acting, 4-1/2" diameter, 40mm stroke

Articol:PM/31041
Operation:Single acting
Stroke length:40 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:1

Air bellow, single acting, 12" diameter, 105mm stroke

Articol:PM/31121
Operation:Single acting
Stroke length:105 mm
Port size:G3/4
Nominal diameter:12"
Number of convolutions:1

Air bellow, single acting, 8" diameter, 95mm stroke

Articol:PM/31081
Operation:Single acting
Stroke length:95 mm
Port size:G3/4
Nominal diameter:8"
Number of convolutions:1

Air bellow, single acting, 2-3/4" diameter, 20mm stroke

Articol:PM/31021
Operation:Single acting
Stroke length:20 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:1

Air bellow, single acting, 12" diameter, 215mm stroke

Articol:PM/31122
Operation:Single acting
Stroke length:215 mm
Port size:G3/4
Nominal diameter:12"
Number of convolutions:2

Air bellow, single acting, 6" diameter, 55mm stroke

Articol:PM/31061
Operation:Single acting
Stroke length:55 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:1

Air bellow, single acting, 9-1/2" diameter, 230mm stroke

Articol:PM/31092
Operation:Single acting
Stroke length:230 mm
Port size:G3/4
Nominal diameter:9-1/2"
Number of convolutions:2

Air bellow, single acting, 9-1/2" diameter, 105mm stroke

Articol:PM/31091
Operation:Single acting
Stroke length:105 mm
Port size:G3/4
Nominal diameter:9-1/2"
Number of convolutions:1

Air bellow, single acting, 2-3/4" diameter, 65mm stroke

Articol:PM/31023
Operation:Single acting
Stroke length:65 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:3

Air bellow, single acting, 4-1/2" diameter, 80mm stroke

Articol:PM/31042
Operation:Single acting
Stroke length:80 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:2
Prezentarea rezultatelor de la 1 la 10 din 15