Prezentarea rezultatelor de la 1 la 5 din 5

Roundline double acting cylinder, 50mm diameter, 145mm stroke

Articol:RT/57250/M/145
Operation:Double acting
Stroke length:145 mm
Port size:Rc1/4
Cylinder diameter:50 mm

Roundline double acting cylinder, 25mm diameter, 145mm stroke

Articol:RT/57225/M/145
Operation:Double acting
Stroke length:145 mm
Port size:Rc1/8
Cylinder diameter:25 mm

RM/900 tie rod double acting cylinder, 4" diameter, 145mm stroke

Articol:RM/940/M/145
Operation:Double acting
Stroke length:145 mm
Port size:G3/8
Cylinder diameter:4"

Compact double acting cylinder, 63mm diameter, 145mm stroke

Articol:RM/92063/M/145
Operation:Double acting
Stroke length:145 mm
Port size:G1/4
Cylinder diameter:63 mm

ISO roundline double acting stainless steel cylinder, 20mm diameter, 145mm stroke

Articol:KM/8020/M/145
Operation:Double acting
Standard:ISO 6432
Stroke length:145 mm
Port size:G1/8
Cylinder diameter:20 mm
Prezentarea rezultatelor de la 1 la 5 din 5