Prezentarea rezultatelor de la 1 la 6 din 6

Air bellow, single acting, 12" diameter, 215mm stroke

Articol:PM/31122
Operation:Single acting
Stroke length:215 mm
Port size:G3/4
Nominal diameter:12"
Number of convolutions:2

RM/900 tie rod double acting cylinder, 3" diameter, 215mm stroke

Articol:RM/930/215
Operation:Double acting
Stroke length:215 mm
Port size:G3/8
Cylinder diameter:3"

Roundline double acting cylinder, 63mm diameter, 215mm stroke

Articol:RT/57263/M/215
Operation:Double acting
Stroke length:215 mm
Port size:Rc1/4
Cylinder diameter:63 mm

Roundline double acting cylinder, 25mm diameter, 215mm stroke

Articol:RT/57225/M/215
Operation:Double acting
Stroke length:215 mm
Port size:Rc1/8
Cylinder diameter:25 mm

RM/900 tie rod double acting cylinder, 4" diameter, 215mm stroke

Articol:RM/940/215
Operation:Double acting
Stroke length:215 mm
Port size:G3/8
Cylinder diameter:4"

ISO roundline double acting stainless steel cylinder, 20mm diameter, 215mm stroke

Articol:KM/8020/M/215
Operation:Double acting
Standard:ISO 6432
Stroke length:215 mm
Port size:G1/8
Cylinder diameter:20 mm
Prezentarea rezultatelor de la 1 la 6 din 6