Prezentarea rezultatelor de la 1 la 8 din 8

Refine results

Cylinder diameter

Non-magnetic or magentic

Port size

RM/900 tie rod double acting cylinder, 3" diameter, 275mm stroke

Articol:RM/930/M/275
Operation:Double acting
Stroke length:275 mm
Port size:G3/8
Cylinder diameter:3"

Roundline double acting cylinder, 40mm diameter, 275mm stroke

Articol:RT/57240/M/275
Operation:Double acting
Stroke length:275 mm
Port size:Rc1/8
Cylinder diameter:40 mm

Roundline double acting cylinder, 50mm diameter, 275mm stroke

Articol:RT/57250/M/275
Operation:Double acting
Stroke length:275 mm
Port size:Rc1/4
Cylinder diameter:50 mm

Roundline double acting cylinder, 32mm diameter, 275mm stroke

Articol:RT/57232/M/275
Operation:Double acting
Stroke length:275 mm
Port size:Rc1/8
Cylinder diameter:32 mm

RM/900 tie rod double acting cylinder, 4" diameter, 275mm stroke

Articol:RM/940/275
Operation:Double acting
Stroke length:275 mm
Port size:G3/8
Cylinder diameter:4"

Compact double acting cylinder, 63mm diameter, 275mm stroke

Articol:RM/92063/M/275
Operation:Double acting
Stroke length:275 mm
Port size:G1/4
Cylinder diameter:63 mm

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 275mm stroke

Articol:RM/9175/275
Operation:Double acting
Stroke length:275 mm
Port size:G1/4
Cylinder diameter:1-3/4"

ISO tie rod double acting cylinder, 100mm diameter, 275mm stroke

Articol:RA/8100/M/275
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:275 mm
Port size:G1/2
Cylinder diameter:100 mm
Prezentarea rezultatelor de la 1 la 8 din 8