Prezentarea rezultatelor de la 21 la 30 din 49

Medium

Operation

Actuation

Function

Standard

Protection class

Spool technology

Range

VM10 Series Valve Slice

Articol:VM106A22AB313B
Operation:2x3/2
Actuation:Sol/Spring
Port size:6mm PIF
Voltage:24Vdc
Function:NC

VS18 Series, 2x3/2 NO valve, sol/spring (24Vdc) with soft seal spool

Articol:VS18SB11DF313A
Operation:2x3/2
Actuation:Sol/Spring
Standard:ISO 15407-2
Voltage:24Vdc
Function:NO

VS18 series, 2x3/2 valve, sol/spring (24Vdc) with soft seal spool

Articol:VS18SC11DF313A
Operation:2x3/2
Actuation:Sol/Spring
Standard:ISO 15407-2
Voltage:24Vdc
Function:NO/NC

VM15 Series Valve Slice

Articol:VM158511AB313B
Operation:5/2
Actuation:Sol/Sol
Port size:8mm PIF
Voltage:24Vdc

VS18 Series, 5/3 APB valve, sol/sol (24Vdc) with soft seal spool, non-locking

Articol:VS18S611DF313A
Operation:5/3
Actuation:Sol/Sol
Standard:ISO 15407-2
Voltage:24Vdc
Function:APB

VS18 Series, 5/3 COE valve, sol/sol (24Vdc) with soft seal spool, non-locking

Articol:VS18S711DF313A
Operation:5/3
Actuation:Sol/Sol
Standard:ISO 15407-2
Voltage:24Vdc
Function:APB

VM15 Series Valve Slice

Articol:VM158A11AB313B
Operation:2x3/2
Actuation:Sol/Spring
Port size:8mm PIF
Voltage:24Vdc
Function:NC

VS18 Series, 2x3/2 NC valve, sol/spring (24Vdc) with soft seal spool

Articol:VS18SA11DF213A
Operation:2x3/2
Actuation:Sol/Spring
Standard:ISO 15407-2
Voltage:24Vdc
Function:NC

VS26 Series, 5/3 APB valve, sol/sol (24Vdc) with soft seal spool, non-locking

Articol:VS26S611DF313A
Operation:5/3
Actuation:Sol/Sol
Standard:ISO 15407-2
Voltage:24Vdc
Function:APB

VS26 Series, 5/2 valve, sol/sol (24Vdc) with soft seal spool, non-locking

Articol:VS26S511DF313A
Operation:5/2
Actuation:Sol/Sol
Standard:ISO 15407-2
Voltage:24Vdc
Prezentarea rezultatelor de la 21 la 30 din 49