Prezentarea rezultatelor de la 31 la 40 din 166

Medium

Port size

Operation

Mounting

Range

Inline Valves - Solenoid

Articol:V63D413A-A2000
Operation:3/2
Actuation:Sol/Air spring
Port size:G1/2

ISO Star Valve - Solenoid

Articol:SXE9573-Z70-60-13J
ISO size:ISO #1
Operation:5/2
Actuation:Sol/Air spring
Standard:ISO 5599-1;VDMA 24 345
Voltage:24Vdc

ISO Star Valve - Solenoid

Articol:SXE9573-Z70-81-33N
ISO size:ISO #1
Operation:5/2
Actuation:Sol/Air spring
Standard:ISO 5599-1;VDMA 24 345
Voltage:24Vdc
Connector type:CNOMO 30mm

ISO Star Valve - Solenoid

Articol:SXE9573-Z70-00K
ISO size:ISO #1
Operation:5/2
Actuation:Sol/Air spring
Standard:ISO 5599-1;VDMA 24 345

Inline Valves - Solenoid

Articol:V60A413A-A213J
Operation:3/2
Actuation:Sol/Air spring
Port size:G1/8
Voltage:24Vdc
Function:NC

Inline Valves - Solenoid

Articol:V60A423A-A2000
Operation:3/2
Actuation:Sol/Air spring
Port size:G1/8
Function:NC

Inline Valves - Solenoid

Articol:2636065024202400
Operation:5/2
Actuation:Sol/Air spring
Port size:G1/4
Voltage:24Vdc
Coil code:0242

Inline Valves - Solenoid

Articol:V60A423A-A3000
Operation:3/2
Actuation:Sol/Air spring
Port size:G1/8
Function:NC

Inline Valves - Solenoid

Articol:V61B413A-A313J
Operation:3/2
Actuation:Sol/Air spring
Port size:G1/4
Voltage:24Vdc
Function:NC

Inline Valves - Solenoid

Articol:V60A413A-A313J
Operation:3/2
Actuation:Sol/Air spring
Port size:G1/8
Voltage:24Vdc
Function:NC
Prezentarea rezultatelor de la 31 la 40 din 166