Prezentarea rezultatelor de la 31 la 40 din 106

Refine results

Port size

Operation

Electrical connection

Protection class

Range

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1-1/2

Articol:8259600.9400.00000
Operation:2/2
Port size:G1-1/2
Voltage:No coil
Function:NC
Coil code:9400

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1-1/4

Articol:8259500.9400.00000
Operation:2/2
Port size:G1-1/4
Voltage:No coil
Function:NC
Coil code:9400

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1

Articol:8259400.9150.00000
Operation:2/2
Port size:G1
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G3/4

Articol:8259300.9150.00000
Operation:2/2
Port size:G3/4
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Articol:8259200.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G3/8

Articol:8259100.9150.00000
Operation:2/2
Port size:G3/8
Voltage:No coil
Function:NC
Coil code:9150

Solenoid Actuated Diaphragm Valve With Forced Lifting

Articol:8254235.9159.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9159

Solenoid Actuated Diaphragm Valve With Forced Lifting

Articol:8254435.9151.02400
Operation:2/2
Port size:G1
Voltage:24Vdc
Function:NC
Coil code:9151

2/2 Way Diaphragm Valves with Click-On Coils

Articol:8449200.9191.02400
Operation:2/2
Port size:1/2" NPT
Voltage:24Vdc
Function:NC
Coil code:9191

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 1/2" NPT

Articol:8449200.9154.23049
Operation:2/2
Port size:1/2" NPT
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9154
Prezentarea rezultatelor de la 31 la 40 din 106