Prezentarea rezultatelor de la 11 la 20 din 33

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1

Articol:8259400.9150.00000
Operation:2/2
Port size:G1
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G3/4

Articol:8259300.9150.00000
Operation:2/2
Port size:G3/4
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Articol:8259201.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NO
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Articol:8259200.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G3/8

Articol:8259100.9150.00000
Operation:2/2
Port size:G3/8
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1/2

Articol:8259201.9151.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NO
Coil code:9151

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1-1/2

Articol:8259600.9404.02449
Operation:2/2
Port size:G1-1/2
Voltage:24Vac 40/60Hz
Function:NC
Coil code:9404

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1-1/4

Articol:8259500.9401.02400
Operation:2/2
Port size:G1-1/4
Voltage:24Vdc
Function:NC
Coil code:9401

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1

Articol:8259401.9154.02449
Operation:2/2
Port size:G1
Voltage:24Vac 40/60Hz
Function:NO
Coil code:9154

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1

Articol:8259401.9151.02400
Operation:2/2
Port size:G1
Voltage:24Vdc
Function:NO
Coil code:9151
Prezentarea rezultatelor de la 11 la 20 din 33