Prezentarea rezultatelor de la 21 la 30 din 204

Port size

Function

Protection class

Material - Seat seal

Range

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 1/2" NPT

Articol:8449200.9151.02400
Operation:2/2
Port size:1/2" NPT
Voltage:24Vdc
Function:NC
Coil code:9151

Stainless Steel Valve Without Solenoid, G1

Articol:8273414.9100.00000
Operation:2/2
Port size:G1
Voltage:No coil
Function:NC
Coil code:9100

Direct solenoid actuated poppet valves

Articol:9502210024602400
Operation:2/2
Port size:G1/4
Voltage:24Vdc
Function:NO
Coil code:0246

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1

Articol:8259414.9154.23049
Operation:2/2
Port size:G1
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9154

Stainless Steel Valve Without Solenoid, G3/8

Articol:8273101.9100.00000
Operation:2/2
Port size:G3/8
Voltage:No coil
Function:NO
Coil code:9100

Stainless Steel Indirect Acting Solenoid Valve, G1/4

Articol:8273002.9101.02400
Operation:2/2
Port size:G1/4
Voltage:24Vdc
Function:NC
Coil code:9101

Stainless Steel Indirect Acting Solenoid Valve, G1/2

Articol:8273201.9101.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NO
Coil code:9101

Stainless Steel Indirect Acting Solenoid Valve, G3/8

Articol:8273102.9101.02400
Operation:2/2
Port size:G3/8
Voltage:24Vdc
Function:NC
Coil code:9101

Stainless Steel Indirect Acting Solenoid Valve, G1-1/4

Articol:8273500.9101.02400
Operation:2/2
Port size:G1-1/4
Voltage:24Vdc
Function:NC
Coil code:9101

Stainless Steel Indirect Acting Solenoid Valve, G1

Articol:8273402.9101.02400
Operation:2/2
Port size:G1
Voltage:No coil
Function:NC
Coil code:9101
Prezentarea rezultatelor de la 21 la 30 din 204