Prezentarea rezultatelor de la 11 la 20 din 208

Refine results

Operation

Electrical connection

Protection class

Material - Seat seal

Range

Brass Valve Without Solenoid, G1/2

Articol:8240214.9100.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9100

Brass Angle Seat Valve, G1/2

Articol:8450200.0000.00000
Operation:2/2
Port size:G1/2
Connection:Thread
Function:NC

Brass Indirect Acting Solenoid Valve, G1/2

Articol:8536200.9151.23050
Operation:2/2
Port size:G1/2
Voltage:230Vac 50Hz
Function:NC
Coil code:9151

Brass Valve Without Solenoid, G1/2

Articol:8240203.9100.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9100

Brass Direct Acting Solenoid Valve, G1/2

Articol:8254200.9154.23049
Operation:2/2
Port size:G1/2
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9154

Brass Direct Acting Solenoid Valve, G1/2

Articol:8254203.9151.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9151

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Articol:8259214.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9150

Brass Direct Acting Solenoid Valve, G1/2

Articol:8254200.9301.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:9301

Brass Indirect Acting Solenoid Valve, G1/2

Articol:8240200.9101.22000
Operation:2/2
Port size:G1/2
Voltage:220Vdc
Function:NC
Coil code:9101

Stainless Steel Direct Acting Solenoid Valve, G1/2

Articol:8256200.8001.02400
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:8001
Prezentarea rezultatelor de la 11 la 20 din 208