Prezentarea rezultatelor de la 11 la 20 din 44

Electrical connection

Certification

Range

IMI Herion Spare Ex-Solenoid

Articol:0000000427123050
Voltage:230Vac
Coil code:4271
no image

IMI Herion Spare Ex-Solenoid

Articol:0000000466111050
Voltage:110Vac
Coil code:4661
no image

IMI Herion Spare Ex-Solenoid

Articol:0000000460323050
Voltage:230Vac
Coil code:4603

IMI Herion Spare Ex-Solenoid

Articol:0000000427011000
Voltage:110Vdc
Coil code:4270

Indirect solenoid actuated spool valve with NAMUR Interface

Articol:9710505420123050
Operation:3/2;5/2
Actuation:Sol/Spring
Port size:G1/4
Voltage:230Vac
no image

IMI Herion Spare Ex-Solenoid

Articol:0000000460204800
Voltage:48Vdc
Coil code:4602

Direct solenoid actuated poppet valves - Inline connection (tapped construction)

Articol:2401138466002400
Operation:3/2 universal
Actuation:Sol/Spring
Standard:SIL3
Port size:1/4" NPT
Voltage:24Vdc
Coil code:4660

IMI Herion Spare Ex-Solenoid

Articol:0000000420011000
Voltage:110Vdc
Coil code:4200
no image

IMI Herion Spare Ex-Solenoid

Articol:0000000467202400
Voltage:24Vdc
Coil code:4672
no image

IMI Herion Spare Ex-Solenoid

Articol:0000000467011000
Voltage:110Vdc
Coil code:4670
Prezentarea rezultatelor de la 11 la 20 din 44