Prezentarea rezultatelor de la 41 la 50 din 315

Port size

Operation

Function

Material - Seat seal

Range

no image

Herion Spare Coils

Articol:0000000070002450
Voltage:24Vac 50/60Hz
Coil code:0700

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Articol:8259214.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9150
no image

Herion Spare Coils

Articol:0000000080012060
Voltage:120V, 60 Hz
Coil code:0800
no image

Herion Spare Coils

Articol:0000000080002450
Voltage:24Vac 50/60Hz
Coil code:0800
no image

Herion Spare Coils

Articol:0000000020004850
Voltage:48Vac 50/60Hz
Coil code:0200
no image

Herion Spare Coils

Articol:0000000024511050
Voltage:110Vac 50/60Hz
Coil code:0245
no image

Herion Spare Coils

Articol:0000000020011000
Voltage:110Vdc
Coil code:0200
no image

Herion Spare Coils

Articol:0000000370323050
Voltage:230Vac 50/60Hz
Coil code:3703
no image

Herion Spare Coils

Articol:0000000304723050
Voltage:230Vac 50/60Hz
Coil code:3047
no image

Herion Spare Coils

Articol:0000000082722000
Voltage:220Vdc
Coil code:0827
Prezentarea rezultatelor de la 41 la 50 din 315